Centering Ring Assembly, NW50 ISO-KF, Buna-N O-ring, Stainless Steel

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Buna-N
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Maximum Temperature
    80°C