This product is only available on www.mks.com

Centering Ring Assembly, NW25 ISO-KF, Buna-N O-ring, Stainless Steel

Specifications

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Buna-N
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Maximum Temperature
    80°C