Centering Ring Seal Assembly, ISO-KF, NW50, Viton O-ring, 304 S.S.

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Maximum Temperature
    180°C