This product is only available on www.mks.com

ISO-KF Flange Adapter, NW40 Flange to 0.125 in. Female NPT, 304 S.S.

Specifications

  • Component Type
    NPT Pipe Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • NPT Fitting Size
    0.125 in. Female
  • Length
    1.0 in.
  • Outer Diameter
    1.25 in.
  • A
    32 mm
  • B
    25.4 mm
undefined