ISO-KF Flange Adapter, NW16 ISO-KF to 0.5 or 0.625 inch Rubber Hose

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Length
    55 mm
  • Hose Size
    0.5 or 0.625 in.
  • A
    41 mm
  • B
    55 mm