This product is only available on www.mks.com

ISO-KF Flange Adapter, NW40 ISO-KF to 1.5 or 1.625 inch Rubber Hose

Specifications

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Length
    44 mm
  • Hose Size
    1.5 or 1.625 in.
  • A
    22 mm
  • B
    44 mm
undefined