This product is only available on www.mks.com

ISO-KF Flange Adapter, NW16 ISO-KF to 0.625 or 0.75 inch Rubber Hose

Specifications

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Length
    42 mm
  • Hose Size
    0.625 or 0.75 in.
  • A
    16 mm
  • B
    42 mm
undefined