ISO-KF Blank Vacuum Flange, NW16 Size, 304 Stainless Steel

  • Component Type
    Blank-Off Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Thickness
    5 mm
  • A
    5 mm