This product is only available on www.mks.com
ISO-KF Blank Vacuum Flange, NW40 Size, Aluminum

The 100311605 ISO-KF Aluminum Blank Flange is also referred to as a "Blank-Off" Flange and is used to close off unused size NW40 ISO-KF vacuum flange ports. Series 31 ISO-KF vacuum components are designed for use at subatmospheric pressure and use standard interface dimensions defined by the International Standards Organization (ISO) allowing them to be interchangeable with other ISO-KF compliant components. Series 31 components can be used as modular building blocks to create vacuum piping systems. IS-KF flanges are "sexless" with a symmetrical seal so that so that components are rotatable. ISO-KF vacuum flanges are joined by inserting a centering ring between the two flange faces, and securing them with a flange encompassing clamp.
Specifications
- Component TypeBlank-Off Flange
- SeriesSeries 31
- MaterialAluminum
- Flange TypeISO-KF
- Flange SizeNW40
- Thickness5 mm
- A5 mm
