ISO-KF Weld Stub Flange, NW16, 0.5 in. Tube OD, 0.5 in. Length, 304 S.S.

  • Component Type
    Weld Stub Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Tube OD
    0.5 in.
  • Wall Thickness
    0.065 in.
  • Length
    0.5 in.
  • A
    12.7 mm
  • B
    1.7 mm
  • C
    12.7 mm