ISO-KF Weld Stub Flange, NW40, 1.5 in. Tube OD, 1.58 in. Length, Aluminum

  • Component Type
    Weld Stub Flange
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Tube OD
    1.5 in.
  • Wall Thickness
    0.083 in.
  • Length
    40 mm
  • A
    38.1 mm
  • B
    2.1 mm
  • C
    40 mm