This product is only available on www.mks.com

Tee Fitting, Buttweld, 6.0 inch O.D., 304 Stainless Steel

Specifications

  • Component Type
    Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    6.0 in.
  • Wall Thickness
    0.083 in.
  • Modulus
    5.0 in.
  • A
    5.0 in.
undefined