Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Tee Fitting, Buttweld, 1.5 inch O.D., 304 Stainless Steel

Specifications

  • Component Type
    Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    1.5 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    2.25 in.
  • A
    2.25 in.
undefined