Tee Fitting, Buttweld, 0.75 inch O.D., 304 Stainless Steel

  • Component Type
    Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    0.75 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    1.88 in.
  • A
    1.88 in.
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C