90 Degree Elbow Fitting, Buttweld, 4 in. OD with Tangents, 0.083 in. 304 SS

  • Component Type
    90 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Wall Thickness
    0.083 in.
  • Modulus
    8.31 in.
  • Tangent Length
    2.31 in.
  • Elbow Radius
    6.0 in.
  • A
    8.31 in.
  • B
    2.31 in.