This product is only available on www.mks.com

Reducing Tee Fitting, Buttweld, 6 to 4 in. O.D., 304 Stainless Steel

  • Component Type
    Reducing Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    6.0 in.
  • Reduced Tube OD
    4.0 in.
  • Wall Thickness
    0.083 in.
  • Wall 2 Thickness
    0.083 in.
  • Modulus
    5.0 in.
  • Neck Length
    4.88 in.
  • A
    5.0 in.
  • B
    4.88 in.