This product is only available on www.mks.com

Conical Reducer, Buttweld, 6.0 to 4.0 inch O.D., 304 Stainless Steel

Specifications

  • Component Type
    Conical Reducer
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    6.0 in.
  • Reduced Tube OD
    4.0 in.
  • Length
    9.0 in.
  • Wall Thickness
    0.083 in.
  • A
    9.0 in.
undefined