45 Degree Elbow Fitting, Buttweld, Tangents, 6 in. O.D., 304 Stainless Steel

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    6.0 in.
  • Wall Thickness
    0.083 in.
  • Modulus
    7.33 in.
  • Tangent Length
    3.60 in.
  • Elbow Radius
    9.0 in.
  • A
    7.33 in.
  • B
    3.60 in.