45 Degree Elbow Fitting, Buttweld, Tangents, 4 in. O.D., 0.083 in. 304 SS

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Wall Thickness
    0.083 in.
  • Modulus
    4.81 in.
  • Tangent Length
    2.33 in.
  • Elbow Radius
    6.0 in.
  • A
    4.81 in.
  • B
    2.33 in.
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C