45 Degree Elbow Fitting, Buttweld, Tangents, 2.5 in. O.D., 304 Stainless Steel

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    2.5 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    3.0 in.
  • Tangent Length
    1.44 in.
  • Elbow Radius
    3.75 in.
  • A
    3.0 in.
  • B
    1.44 in.