45 Degree Elbow Fitting, Buttweld, Tangents, 1 in. O.D., 304 Stainless Steel

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    1.0 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    1.19 in.
  • Tangent Length
    0.56 in.
  • Elbow Radius
    1.5 in.
  • A
    1.19 in.
  • B
    0.56 in.