45 Degree Elbow Fitting, Buttweld, 4.0 inch O.D., 0.065 in. Thick 304 SS

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    2.49 in.
  • Elbow Radius
    6.0 in.
  • A
    2.49 in.