This product is only available on www.mks.com

45 Degree Elbow Fitting, Buttweld, 3.0 inch O.D., 304 Stainless Steel

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    3.0 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    1.86 in.
  • Elbow Radius
    4.5 in.
  • A
    1.86 in.