This product is only available on www.mks.com

45 Degree Elbow Fitting, Buttweld, 1.5 inch O.D., 304 Stainless Steel

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    1.5 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    0.93 in.
  • Elbow Radius
    2.25 in.
  • A
    0.93 in.