This product is only available on www.mks.com

Reducing Tee Fitting, Buttweld, 4 to 1 inch O.D., 304 Stainless Steel

  • Component Type
    Reducing Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Reduced Tube OD
    1.0 in.
  • Wall Thickness
    0.065 in.
  • Wall 2 Thickness
    0.065 in.
  • Modulus
    3.88 in.
  • A
    3.88 in.