Reducing Tee Fitting, Buttweld, 1.5 to 0.5 in. O.D., 304 Stainless Steel

  • Component Type
    Reducing Tee
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    1.5 in.
  • Reduced Tube OD
    0.5 in.
  • Wall Thickness
    0.065 in.
  • Wall 2 Thickness
    0.065 in.
  • Modulus
    2.25 in.
  • Neck Length
    1.25 in.
  • A
    2.25 in.
  • B
    1.25 in.