Replacement Solenoid Valve, 220-240 VAC, 50-60 Hz, 7.5 Watt
The 100008167 Replacement Solenoid Valve operates on 220-240 VAC 50/60 Hz and consumes 7.5 W. It is compatible with our 2-stage Valve, CRV Valve, HCV Valve, ILP Valve, Jalapeño Valve, Jalapeño LoPro Valve, LoPro Single-Stage Valve, LoPro 2-Stage Valve, V-100 Pneumatic Valve, or UHV Valve.
100008167 is compatible with these MKS valves:
153-0016C-220V/50-60
153-0016K-220V/50-60
153-0016T-220V/50-60
153-0025C-220V/50-60
153-0025K-220V/50-60
153-0025T-220V/50-60
153-0040C-220V/50-60
153-0040K-220V/50-60
153-0040T-220V/50-60
153-0050C-220V/50-60
153-0050K-220V/50-60
153-0050T-220V/50-60
153-0063C-220V/50-60
153-0063P-220V/50-60
153-0063T-220V/50-60
153-0080C-220V/50-60
153-0080P-220V/50-60
153-0080T-220V/50-60
153-1016C-220V/50-60
153-1016K-220V/50-60
153-1016T-220V/50-60
153-1025C-220V/50-60
153-1025K-220V/50-60
153-1025T-220V/50-60
153-1040C-220V/50-60
153-1040K-220V/50-60
153-1040T-220V/50-60
153-1050C-220V/50-60
153-1050K-220V/50-60
153-1050T-220V/50-60
153-1063C-220V/50-60
153-1063P-220V/50-60
153-1063T-220V/50-60
153-1080C-220V/50-60
153-1080P-220V/50-60
153-1080T-220V/50-60
163-0016C-220V/50-60
163-0016K-220V/50-60
163-0016T-220V/50-60
163-0025C-220V/50-60
163-0025K-220V/50-60
163-0025T-220V/50-60
163-0040C-220V/50-60
163-0040K-220V/50-60
163-0040T-220V/50-60
163-0050C-220V/50-60
163-0050K-220V/50-60
163-0050T-220V/50-60
163-0063C-220V/50-60
163-0063P-220V/50-60
163-0063T-220V/50-60
163-0080C-220V/50-60
163-0080P-220V/50-60
163-0080T-220V/50-60
163-1016C-220V/50-60
163-1016K-220V/50-60
163-1016T-220V/50-60
163-1025C-220V/50-60
163-1025K-220V/50-60
163-1025T-220V/50-60
163-1040C-220V/50-60
163-1040K-220V/50-60
163-1040T-220V/50-60
163-1050C-220V/50-60
163-1050K-220V/50-60
163-1050T-220V/50-60
163-1063C-220V/50-60
163-1063P-220V/50-60
163-1063T-220V/50-60
163-1080C-220V/50-60
163-1080P-220V/50-60
163-1080T-220V/50-60
173-0080P-220V/50-60
173-1025K-220V/50-60
173-1040K-220V/50-60
173-1050K-220V/50-60
173-1063P-220V/50-60
173-1080P-220V/50-60
183-0050K-220V/50-60
183-0080P-220V/50-60
183-1025K-220V/50-60
183-1040K-220V/50-60
183-1050K-220V/50-60
183-1063P-220V/50-60
183-1080P-220V/50-60
CV16-4M4F-NCVV-240
CV16-B2B2-LCVV-240
CV16-B4B4-NCVV-240
CV16-B4K1-NCVV-240
CV16-K1K1-LCVV-240
CV16-K1K1-NCVV-240
CV16-K1K1-NOVV-240
CV25-K2K2-NCVV-240
CV25-K2K2-NOVV-240
CVNL-B2-LCVV-240
CVNL-B4-NCVV-240
CVNL-K1-LCVV-240
CVNL-K1-NCVV-240
CVNL-K2-NCVV-240
CVNL-RF-NCVV-240
LPV1-25-AK-CLVS-240
LPV1-25-AK-CNVS-240
LPV1-40-AK-CLBS-240
LPV1-40-AK-CLVS-240
LPV1-40-IK-CNVS-240
LPV1-50-AK-CLVS-240
LPV1-50-AK-CNVS-240
LPV2-40-AK-225-CLVNH-240
UHV-40-ACC-BWVN-240
UHV-40-ICC-EWVN-240
V-100-AK-SR-NV-240
V-100-AM-SR-NV-240
V-100-IM-SR-LV-240
V2-025-AK-225-MNVNH-240
V2-025-AK-CST-CLVNH-240
V2-040-AK-225-VNVNH-240
V2-100-AM-120-CLVNH-240
V2-100-AM-225-CLVNH-240
V2-100-AM-CST-CLVNH-240
Specifications
Power Requirements
220 VAC, 50/60 Hz
Power Requirements
220 VAC, 50/60 Hz
Additional drawings are not available for this product.
In order to provide better service and products, please provide the following brief information.
Enter your email address below to reset your account password.
Remove this product from your comparison list?
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
To access this and other valuable technical resources, please sign in or register for a new online account.
Also available on Newport.com
VAT ID has invalid format. It will not be saved with the order when submitted.
Replacement Solenoid Valve, 220-240 VAC, 50-60 Hz, 7.5 Watt
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C