Solenoid Valve, Replacement, 208 VAC, 50-60 Hz, 7.5 Watt
The 100008166 Replacement Solenoid Valve operates on 208 VAC 50/60 Hz and consumes 7.5 W. It is compatible with our 2-stage Valve, CRV Valve, HCV Valve, ILP Valve, Jalapeño Valve, Jalapeño LoPro Valve, LoPro Single-Stage Valve, LoPro 2-Stage Valve, V-100 Pneumatic Valve, or UHV Valve.
100008166 is compatible with these MKS valves:
153-0016C-208V/50-60 |
153-0016K-208V/50-60 |
153-0016T-208V/50-60 |
153-0025C-208V/50-60 |
153-0025K-208V/50-60 |
153-0025T-208V/50-60 |
153-0040C-208V/50-60 |
153-0040K-208V/50-60 |
153-0040T-208V/50-60 |
153-0050C-208V/50-60 |
153-0050K-208V/50-60 |
153-0050T-208V/50-60 |
153-0063C-208V/50-60 |
153-0063P-208V/50-60 |
153-0063T-208V/50-60 |
153-0080C-208V/50-60 |
153-0080P-208V/50-60 |
153-0080T-208V/50-60 |
153-1016C-208V/50-60 |
153-1016K-208V/50-60 |
153-1016T-208V/50-60 |
153-1025C-208V/50-60 |
153-1025K-208V/50-60 |
153-1025T-208V/50-60 |
153-1040C-208V/50-60 |
153-1040K-208V/50-60 |
153-1040T-208V/50-60 |
153-1050C-208V/50-60 |
153-1050K-208V/50-60 |
153-1050T-208V/50-60 |
153-1063C-208V/50-60 |
153-1063P-208V/50-60 |
153-1063T-208V/50-60 |
153-1080C-208V/50-60 |
153-1080P-208V/50-60 |
153-1080T-208V/50-60 |
163-0016C-208V/50-60 |
163-0016K-208V/50-60 |
163-0016T-208V/50-60 |
163-0025C-208V/50-60 |
163-0025K-208V/50-60 |
163-0025T-208V/50-60 |
163-0040C-208V/50-60 |
163-0040K-208V/50-60 |
163-0040T-208V/50-60 |
163-0050C-208V/50-60 |
163-0050K-208V/50-60 |
163-0050T-208V/50-60 |
163-0063C-208V/50-60 |
163-0063P-208V/50-60 |
163-0063T-208V/50-60 |
163-0080C-208V/50-60 |
163-0080P-208V/50-60 |
163-0080T-208V/50-60 |
163-1016C-208V/50-60 |
163-1016K-208V/50-60 |
163-1016T-208V/50-60 |
163-1025C-208V/50-60 |
163-1025K-208V/50-60 |
163-1025T-208V/50-60 |
163-1040C-208V/50-60 |
163-1040K-208V/50-60 |
163-1040T-208V/50-60 |
163-1050C-208V/50-60 |
163-1050K-208V/50-60 |
163-1050T-208V/50-60 |
163-1063C-208V/50-60 |
163-1063P-208V/50-60 |
163-1063T-208V/50-60 |
163-1080C-208V/50-60 |
163-1080P-208V/50-60 |
163-1080T-208V/50-60 |
173-0080P-208V/50-60 |
173-1025K-208V/50-60 |
173-1040K-208V/50-60 |
173-1050K-208V/50-60 |
173-1080P-208V/50-60 |
183-0050K-208V/50-60 |
183-0080P-208V/50-60 |
183-1025K-208V/50-60 |
183-1040K-208V/50-60 |
183-1050K-208V/50-60 |
183-1080P-208V/50-60 |
CV25-K2K2-NCVV-208 |
LPV1-25-AK-CNVS-208 |
LPV1-25-IK-CNSS-208 |
LPV1-40-IK-CNVS-208 |
LPV1-50-IK-CNVS-208 |
V-100-IM-SR-NV-208 |
|
|
|
Specifications
-
Power Requirements
208 VAC, 50/60 Hz
-
Power Requirements
208 VAC, 50/60 Hz