This product is only available on www.mks.com
Replacement Solenoid Valve, 120 VAC, 50-60 Hz, 7.5 Watt

The 100008165 Replacement Solenoid Valve operates on 120 VAC 50/60 Hz and consumes 7.5 W. It is compatible with our 2-stage Valve, CRV Valve, HCV Valve, ILP Valve, Jalapeño Valve, Jalapeño LoPro Valve, LoPro Single-Stage Valve, LoPro 2-Stage Valve, V-100 Pneumatic Valve, or UHV Valve.
100008165 is compatible with these MKS valves:
| 153-0016C-120V/50-60 | 153-0016K-120V/50-60 | 153-0016T-120V/50-60 | 153-0025C-120V/50-60 |
| 153-0025K-120V/50-60 | 153-0025T-120V/50-60 | 153-0040C-120V/50-60 | 153-0040K-120V/50-60 |
| 153-0040T-120V/50-60 | 153-0050C-120V/50-60 | 153-0050K-120V/50-60 | 153-0050T-120V/50-60 |
| 153-0063C-120V/50-60 | 153-0063P-120V/50-60 | 153-0063T-120V/50-60 | 153-0080C-120V/50-60 |
| 153-0080P-120V/50-60 | 153-0080T-120V/50-60 | 153-1016C-120V/50-60 | 153-1016K-120V/50-60 |
| 153-1016T-120V/50-60 | 153-1025C-120V/50-60 | 153-1025K-120V/50-60 | 153-1025T-120V/50-60 |
| 153-1040C-120V/50-60 | 153-1040K-120V/50-60 | 153-1040T-120V/50-60 | 153-1050C-120V/50-60 |
| 153-1050K-120V/50-60 | 153-1050T-120V/50-60 | 153-1063C-120V/50-60 | 153-1063P-120V/50-60 |
| 153-1063T-120V/50-60 | 153-1080C-120V/50-60 | 153-1080P-120V/50-60 | 153-1080T-120V/50-60 |
| 163-0016C-120V/50-60 | 163-0016K-120V/50-60 | 163-0016T-120V/50-60 | 163-0025C-120V/50-60 |
| 163-0025K-120V/50-60 | 163-0025T-120V/50-60 | 163-0040C-120V/50-60 | 163-0040K-120V/50-60 |
| 163-0040T-120V/50-60 | 163-0050C-120V/50-60 | 163-0050T-120V/50-60 | 163-0063C-120V/50-60 |
| 163-0063P-120V/50-60 | 163-0063T-120V/50-60 | 163-0080C-120V/50-60 | 163-0080P-120V/50-60 |
| 163-0080T-120V/50-60 | 163-1016C-120V/50-60 | 163-1016K-120V/50-60 | 163-1016T-120V/50-60 |
| 163-1025C-120V/50-60 | 163-1025K-120V/50-60 | 163-1025T-120V/50-60 | 163-1040C-120V/50-60 |
| 163-1040K-120V/50-60 | 163-1040T-120V/50-60 | 163-1050C-120V/50-60 | 163-1050K-120V/50-60 |
| 163-1050T-120V/50-60 | 163-1063C-120V/50-60 | 163-1063P-120V/50-60 | 163-1063T-120V/50-60 |
| 163-1080C-120V/50-60 | 163-1080P-120V/50-60 | 163-1080T-120V/50-60 | 173-0040K-120V/50-60 |
| 173-0050K-120V/50-60 | 173-0080P-120V/50-60 | 173-1025K-120V/50-60 | 173-1040K-120V/50-60 |
| 173-1050K-120V/50-60 | 173-1063P-120V/50-60 | 173-1080P-120V/50-60 | 183-0040K-120V/50-60 |
| 183-0080P-120V/50-60 | 183-1025K-120V/50-60 | 183-1040K-120V/50-60 | 183-1050K-120V/50-60 |
| 183-1063P-120V/50-60 | 183-1080P-120V/50-60 | CV16-4F4M-LCCV-120 | CV16-4M4F-NCVV-120 |
| CV16-K1K1-LCVV-120 | CV16-K1K1-NCVV-120 | CV16-K1K1-NOVV-120 | CV16-OFOF-NOVV-120 |
| CV16-RFRF-NCVV-120 | CV16-RMRM-LCVV-120 | CV16-RMRM-NCVV-120 | CV25-C2C2-NCVV-120 |
| CV25-C3K2-NCVV-120 | CV25-K2K2-LCKK-120 | CV25-K2K2-LCSS-120 | CV25-K2K2-MKKCS |
| CV25-K2K2-NCSS-120 | CV25-K2K2-NCVV-120 | CV25-K2K2-NOVV-120 | CVNL-4F-NCVV-120 |
| CVNL-K1-LCVV-120 | CVNL-K1-NCVV-120 | CVNL-K2-LCVV-120 | CVNL-K2-NCVV-120 |
| CVNL-K2-NOVV-120 | CVO-KFKF-NCVV-120 | CVO-KFKF-NOVV-120 | CVO-RMRM-NCVV-120 |
| HCV25-AK-CLV-120 | HCV25-IK-CNV-120 | L2-25-AK-225-CLVNH-120 | L2-25-AK-225-VNVNH-120 |
| L2-40-AK-225-CLVNH-120 | LPV1-25-AC-CLVS-120 | LPV1-25-AC-CNVS-120 | LPV1-25-AK-CLBS-120 |
| LPV1-25-AK-CLKS-120 | LPV1-25-AK-CLVS-120 | LPV1-25-AK-CNVS-120 | LPV1-25-AT-CNKS-120 |
| LPV1-25-IK-CNSS-120 | LPV1-25-IK-CNVS-120 | LPV1-40-AC-CNBS-120 | LPV1-40-AC-CNVS-120 |
| LPV1-40-AK-CLBS-120 | LPV1-40-AK-CLVS-120 | LPV1-40-AK-CNSS-120 | LPV1-40-AK-CNVS-120 |
| LPV1-40-IK-CNBS-120 | LPV1-40-IK-CNVS-120 | LPV1-40-NK-CNKS-120 | LPV1-50-AK-CLBS-120 |
| LPV1-50-AK-CLVS-120 | LPV1-50-AK-CNVS-120 | LPV1-50-IK-CLVS-120 | LPV1-50-IK-CNVS-120 |
| LPV-25-AK-C0VS-120 | LPV-25-AK-CLVS-120 | LPV-25-IK-C0VS-120 | LPV-40-AK-C0VS-120 |
| LPV-40-IK-C0VS-120 | LPV2-25-AK-225-CLVNH-120 | LPV2-25-AK-225-MLVNH-120 | LPV2-25-IK-225-CLVNH-120 |
| LPV2-25-IK-225-CLZNH-120 | LPV2-40-AC-225-VNVNH-120 | LPV2-40-AK-225-CNVNH-120 | LPV2-40-AK-225-MLVNH-120 |
| LPV2-40-IK-225-VNVNH-120 | LPV2-50-AK-225-MNVNH-120 | LPV2-50-IK-225-CLVNH-120 | LPV2-50-IK-225-MLVNH-120 |
| UHV-25-ACC-ELVN-120 | UHV-25-AKK-EWVN-120 | UHV-25-IKK-ENVN-120 | UHV-25-IKK-EVVN-120 |
| UHV-25-IKK-EWVN-120 | UHV-40-ACC-BNVN-120 | UHV-40-ACC-ENVN-120 | UHV-40-ACC-EWVN-120 |
| UHV-40-AKK-EWVN-120 | UHV-40-ICC-BNVN-120 | UHV-40-ICC-ELVN-120 | UHV-40-IKK-BNKN-120 |
| V-100-AM-SR-LV-120 | V-100-AM-SR-NV-120 | V-100-IC-SR-NV-120 | V-100-IK-SR-NV-120 |
| V-100-IM-IH-NV-120 | V-100-IM-SR-NV-120 | V2-025-AK-225-CLVNH-120 | V2-040-AC-063-MLVNH-120 |
| V2-040-AC-225-VLVNH-120 | V2-040-AC-225-VNVNH-120 | V2-040-AK-225-VNVNH-120 | V2-040-IK-225-CNVNH-120 |
| V2-050-AK-063-CNVNH-120 | V2-050-AK-225-CNVNH-120 | V2-050-AK-225-MLVNH-120 | V2-050-AK-225-VNVNH-120 |
| V2-050-IK-225-MLVNH-120 | V2-080-AM-225-CLVNH-120 | V2-080-AM-225-VLVNH-120 | V2-080-AT-225-VNVNH-120 |
| V2-100-IM-225-CNVNH-120 | V2-100-IM-225-VNVNH-120 |
Specifications
- TypeSolenoid Valve
- Solenoid Valve Coil Power7.5 W
- Power Requirements120 VAC, 50/60 Hz
