This product is only available on www.mks.com
Replacement Solenoid Valve, 24 VAC, 50-60 Hz, 6 Watt

The 100008164 Replacement Solenoid Valve operates on 24 VAC 50/60 Hz and consumes 6 W. It is compatible with our 2-stage Valve, CRV Valve, HCV Valve, ILP Valve, Jalapeño Valve, Jalapeño LoPro Valve, LoPro Single-Stage Valve, LoPro 2-Stage Valve, V-100 Pneumatic Valve, or UHV Valve.
100008164 is compatible with these MKS valves:
| 153-0016C-24V/50-60 | 153-0016K-24V/50-60 | 153-0016T-24V/50-60 | 153-0025C-24V/50-60 |
| 153-0025K-24V/50-60 | 153-0025T-24V/50-60 | 153-0040C-24V/50-60 | 153-0040K-24V/50-60 |
| 153-0040T-24V/50-60 | 153-0050C-24V/50-60 | 153-0050K-24V/50-60 | 153-0050T-24V/50-60 |
| 153-0063C-24V/50-60 | 153-0063P-24V/50-60 | 153-0063T-24V/50-60 | 153-0080C-24V/50-60 |
| 153-0080P-24V/50-60 | 153-0080T-24V/50-60 | 153-1016C-24V/50-60 | 153-1016K-24V/50-60 |
| 153-1016T-24V/50-60 | 153-1025C-24V/50-60 | 153-1025K-24V/50-60 | 153-1025T-24V/50-60 |
| 153-1040C-24V/50-60 | 153-1040K-24V/50-60 | 153-1040T-24V/50-60 | 153-1050C-24V/50-60 |
| 153-1050K-24V/50-60 | 153-1050T-24V/50-60 | 153-1063C-24V/50-60 | 153-1063P-24V/50-60 |
| 153-1063T-24V/50-60 | 153-1080C-24V/50-60 | 153-1080P-24V/50-60 | 153-1080T-24V/50-60 |
| 163-0016C-24V/50-60 | 163-0016K-24V/50-60 | 163-0016T-24V/50-60 | 163-0025C-24V/50-60 |
| 163-0025K-24V/50-60 | 163-0025T-24V/50-60 | 163-0040C-24V/50-60 | 163-0040K-24V/50-60 |
| 163-0040T-24V/50-60 | 163-0050C-24V/50-60 | 163-0050K-24V/50-60 | 163-0050T-24V/50-60 |
| 163-0063C-24V/50-60 | 163-0063P-24V/50-60 | 163-0063T-24V/50-60 | 163-0080C-24V/50-60 |
| 163-0080P-24V/50-60 | 163-0080T-24V/50-60 | 163-1016C-24V/50-60 | 163-1016K-24V/50-60 |
| 163-1016T-24V/50-60 | 163-1025C-24V/50-60 | 163-1025K-24V/50-60 | 163-1025T-24V/50-60 |
| 163-1040C-24V/50-60 | 163-1040K-24V/50-60 | 163-1040T-24V/50-60 | 163-1050C-24V/50-60 |
| 163-1050K-24V/50-60 | 163-1050T-24V/50-60 | 163-1063C-24V/50-60 | 163-1063P-24V/50-60 |
| 163-1063T-24V/50-60 | 163-1080C-24V/50-60 | 163-1080P-24V/50-60 | 163-1080T-24V/50-60 |
| 173-0080P-24V/50-60 | 173-1025K-24V/50-60 | 173-1040K-24V/50-60 | 173-1050K-24V/50-60 |
| 173-1063P-24V/50-60 | 173-1080P-24V/50-60 | 183-0040K-24V/50-60 | 183-0050K-24V/50-60 |
| 183-0080P-24V/50-60 | 183-1025K-24V/50-60 | 183-1040K-24V/50-60 | 183-1050K-24V/50-60 |
| 183-1063P-24V/50-60 | 183-1080P-24V/50-60 | CV16-K0K0-NCVV-24A | CV16-K1K1-NCVV-24A |
| CV16-K1K1-NOVV-24A | CV25-K2K2-LCVV-24A | CV25-K2K2-NCVV-24A | CVNL-4F-LCVV-24A |
| CVNL-K1-NOVV-24A | HCV25-AK-CNV-24A | HCV50-IK-CLV-24A | L2-40-AK-225-VLVNH-24A |
| LPV1-25-AK-CNVS-24A | LPV1-25-IK-CLVS-24A | LPV1-40-AK-CLVS-24A | LPV1-40-AK-CNVS24A |
| LPV1-40-AK-CNVS-24A | LPV1-50-AK-CNKS-24A | LPV-40-AK-C0VS-24A | LPV2-25-IK-225-CNVNH-24A |
| LPV2-25-IK-225-VNVNH-24A | UHV-25-ACC-BLVN-24D | UHV-25-ACC-BNVN-24D | UHV-25-AKK-BLVN-24D |
| UHV-25-AKK-BWVN-24D | UHV-25-AKK-EWVN-24D | UHV-25-ICC-BNVN-24D | UHV-25-ICC-ELVN-24D |
| UHV-25-IKK-EWVN-24D | UHV-40-ACC-BLVN-24D | UHV-40-ACC-BNVN-24D | UHV-40-ACC-ELVN-24D |
| UHV-40-ACC-ENVN-24D | UHV-40-ACC-EWVN-24D | UHV-40-AKK-BLVN-24D | UHV-40-AKK-BNVN-24D |
| UHV-40-AKK-BWVN-24D | UHV-40-AKK-ELVN-24D | UHV-40-AKK-ENVN-24D | UHV-40-ICC-BLVN-24D |
| UHV-40-ICC-BNVN-24D | UHV-40-ICC-ELVN-24D | UHV-40-IKK-BNVN-24D | UHV-40-IKK-BVVN-24D |
| UHV-40-IKK-ENVN-24D | UHV-40-IKK-EVVN-24D | UHV-40-IKK-EWVN-24D | V-100-AM-SR-LV-24A |
| V2-040-AK-063-CLVNH-24A | V2-040-AK-225-VNVNH-24A | V2-050-AK-225-CLVNH-24A | V2-100-AK-225-CLVNH-24A |
| V2-100-AM-225-CLVNH-24A |
Specifications
- TypeSolenoid Valve
- Solenoid Valve Coil Power6 W
- Power Requirements24 VAC, 50/60 Hz