Skip to Main Content
Skip to Footer
Products
Light Analysis
Optical Receivers
Optical Receiver Accessories
Photodetector and Photoreceiver Power Supply
0928
Sorry, this product is no longer offered for sale.
Accessory Power Cable, 2.35 mm plug, 2 m
Accessory Power Cable, 2.35 mm plug, 2 m
Model:
0928
The 0928 Accessory Cable has the 293X/292X connector on one end and the Pico (m8) on the other.
Specifications
Technical Specs
Type
Accessory Power Cable
Length
2 m
Type
Accessory Power Cable
Length
2 m
Need help?
Contact an Applications Specialist by
sending us an email