Sorry, this product is no longer offered for sale. The recommended replacement product is 33009FL01-530R.

Plane Ruled Reflection Grating, 12.5mm, 1000nm, 36.8°, 1200 Gr/mm

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    1000 nm
  • Wavelength of Maximum Efficiency
    1000 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    36.8 °  
  • Coating Type
    Gold
  • Size
    12.5 x 12.5 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    11.5 x 11.5 mm
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909