Sorry, this product is no longer offered for sale. The recommended replacement product is 33025FL01-266R.

Plane Ruled Reflection Grating, 12.5 mm, 600 nm, 0.9 Blaze, 50 Gr/mm

Technical Specs

  • Type
    Ruled
  • Grooves per mm
    50  
  • Blaze Wavelength
    600 nm
  • Wavelength of Maximum Efficiency
    600 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    0.9 °  
  • Coating Type
    Aluminum
  • Size
    12.5 x 12.5 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    11.5 x 11.5 mm