Sorry, this product is no longer offered for sale. The recommended replacement product is 05P509AR.18.

Polarcor Linear Polarizer, 12.7 mm, 8.1 mm Clear, 94%, 1270-1340 nm

Technical Specs

  • Diameter
    12.7 mm  
  • Wavelength Range
    1270-1340 nm
  • Material
    Polarcor
  • Polarizing Material
    Borosilicate glass with aligned silver particles, n=1.523 at 589.3 nm
  • Extinction Ratio
    10,000:1
  • Damage Threshold
    1000 W/cm2 CW, 6 J/cm2 with 13 nsec pulses at 1064 nm (pass), typical, 30 W/cm2 CW, 0.17 J/cm2 with 13 nsec pulses at 1064 nm (block), typical
  • Surface Quality
    40-20 scratch-dig
  • Efficiency
    Tp/Ts >10,000:1; k1/k2 >10,000:1 in the specified wavelength range
  • Clear Aperture
    8.1 mm
  • Diameter Tolerance
    ±0.1 mm
  • Transmitted Beam Deviation
    ≤2.6 arc min
  • Principal Transmission
    k1 >94%
  • Acceptance Angle
    0-30°
  • Wedge
    ≤20 arc sec
  • Thickness
    0.5 mm  
  • Wavefront Distortion
    ≤ λ/4 at 632.8 nm over the clear aperture
  • Maximum Temperature
    400 °C  
  • Cleaning