Sorry, this product is no longer offered for sale.
Optical Filter, Laser Line, 12.7 mm, 488±2 nm Center, 10±2 nm FWHM

The 05LF10-488 Laser Line Filter is 12.7 mm diameter with a center wavelength of 488 ± 2 nm, and full width half max of 10 ± 2 nm. It is optimized to block X-ray to Far IR wavelengths. Laser Line Filters are ideal for transmitting laser light while suppressing ambient light. The center wavelength shifts linearly with temperature less than 0.02 nm/°C. The highly reflective side of the filter should generally face the source, minimizing the thermal load on the blocking glass and epoxies.
Specifications
- TypeLaser Line Filter
- Center Wavelength488 nm
- Center Wavelength Tolerance±2 nm
- FWHM10±2 nm
- Effective Index of Refraction2
- SizeØ12.7 mm
- Size Tolerance+0/-0.1 mm
- Thickness7.62 mm
- Surface Quality80-50 scratch-dig
- Minimum Peak Transmission50%
- Humidity ResistancePer MIL-STD-810C, method 507, procedure 1, modified for 5 cycles
- Laser TypeArgon-Ion
- BlockingXray–Far IR
- Clear Aperture8.7 mm
- Temperature Range-50°C to +80 °C
- Wavelength Shift with Temperature<0.02 nm/°C
- Cleaning

Resources & Downloads
Other
05LF10-488_ROHS(389.5 kB, PDF) 05LF10-488 RoHS Certificate(263.4 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







