UV Aluminum Mirror Pack, Borofloat, 12.7 mm, λ/10, 250-600 nm, Qty 10

This is a 10-pack of the very popular Broadband UV Enhanced Aluminum Mirrors. These mirrors are excellent general purpose, broadband reflectors. These 12.7 mm (1/2 inch) diameter mirrors are made from a 3.1 mm thick Borofloat® 33 substrate which is coated with the AL.2 aluminum coating. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. The AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with an average reflectivity greater than 90% from 250–600 nm. The Al.2 aluminum coating contains a durable dielectric overcoat to prevent oxidation of the metal. These mirrors have a λ/10 surface flatness and a 15-5 surface quality.
Resources & Downloads
Other
05D20AL.2-PK RoHS Certificate(707.7 kB, PDF) AL.2 Raw Data CH.xlsx(1.6 MB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10D20ER.1Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520AL.2UV Aluminum Mirror, Economy Borofloat, 12.7 mm Square, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CM00SB.1Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9884-KMirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







