Sorry, this product is no longer offered for sale. The recommended replacement product is 10BV200EAG.1.

Ultrafast High Reflecting Pump Mirror, 12.7 mm, 1000 EFL, 710-890 nm

Technical Specs

  • Wavelength Region
    NIR
  • Wavelength Range
    710-890 nm
  • Diameter
    12.7 mm
  • Material
    N-BK7
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.20
  • Coating Second Surface
    430-700 nm (AR.14)
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-15°
  • Clear Aperture
    ≥ central 80% of diameter
  • Reflectivity
    UF.20: Rs, Rp >99% @ 710–890 nm;AR.14: Ts, Tp >99% @ 430–700 nm
  • Thickness
    9.65 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • F/#
    78.7
  • Effective Focal Length (EFL)
    1000 mm
  • Radius of Curvature
    2000 mm
  • Edge Thickness (Te)
    9.53 mm