Beamsplitter Cube, Non-Polarizing, 6.35 mm, 700-1100 nm Broadband

The 02BC17MB.2 Broadband Non-polarizing Hybrid Cube Beamsplitter has moderate absorption but minimal polarization sensitivity. The broad spectral flatness of this beamsplitter makes it ideal for use with multiple lasers or tunable lasers. Incoming beams are both transmitted and reflected 45%, with the s and p-polarized components matched to within 10% of each other. Hybrid beamsplitters are less sensitive to changes in angle of incidence, resulting in an optic that is chromatically neutral for both convergent and divergent beams.
The four faces are antireflection coated with a broadband multilayer dielectric coating to minimize surface reflection losses over the 700-1100 nm wavelength range, providing R<0.5% per surface. Due to the metallic nature of the hybrid coating, these beamsplitters are not intended for use with higher power lasers.
Broadband Metal-dielectric Hybrid Coatings
Three metal-dielectric hybrid broadband coatings are offered covering the 400-700 nm, 700-1100 nm, and 1100-1600 nm wavelength ranges. Incoming beams are both transmitted and reflected 45%, with the s and p-polarized components matched to within 10% of each other. Hybrid beamsplitters are less sensitive to changes in angle of incidence, resulting in an optic that is chromatically neutral for both convergent and divergent beams.
Constructed With Pair of Right-Angle Prisms
Proper Orientation
Resources & Downloads
Other
02BC17MB.2 RoHS Certificate(264.6 kB, PDF) 02BC17MB.2_ROHS2-2021.pdf(280.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BC17MB.2Beamsplitter Cube, Non-Polarizing, 12.7 mm, 700-1100 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC17MB.2Beamsplitter Cube, Non-Polarizing, 25.4 mm, 700-1100 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC16NP.6Cube Beamsplitter, Non-Polarizing, 12.7 mm, 780 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC16NP.9Cube Beamsplitter, Non-Polarizing, 12.7 mm, 1064 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















