Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Beam Pickoff with Brewster Angle Prisms for Dispersion Compensation Application Set-up

The Beam Pickoff with Brewster Angle Prisms for Dispersion Compensation setup is a precision optical configuration designed to optimize beam routing in ultrafast laser systems. With reflective coatings extending near the flat edge of the mirror, this setup enables close separation of incoming and outgoing beams which are ideal for folded prism compressor geometries. By allowing beams to travel in the same vertical plane and be efficiently redirected, D-shaped mirrors improve spatial compactness and routing accuracy compared to traditional round mirrors.

When light propagates through various media, the spectral components that make up the pulse do not propagate at the same speed, causing Group Delay Dispersion (GDD). Using a sequence of prisms, this setup can induce negative GDD that can compensate for the natural positive GDD for a net value of zero, effectively compressing the pulse, compensating for the chirp that is present alongside a very short pulse. The folded mirror design allows for use of only two prisms, instead of four. By changing prism separation and prism glass, the amount of GDD accounted for can be varied.

Features

  • Near-edge reflective coating enables close beam separation
  • Ideal for compact prism compressor setups in ultrafast optics
  • Improves beam routing efficiency compared to round mirrors
  • Compatible with autocorrelator and diagnostic systems
  • All components tested and certified for seamless integration
beam attenuator using polarization optical set-up

D-Shaped Silver Mirrors

Our Broadband Silver Mirrors feature a reflective coating that extends near the flat edge, enabling precise beam pickoff in tightly spaced optical setups. With high reflectivity across 480–20,000 nm and λ/10 surface flatness, they ensure minimal wavefront distortion and mechanical stability.

  • Near-edge reflective coating for close beam separation
  • R > 98% across a broad spectral range
  • Ideal for folded prism compressor geometries
  • 1 inch diameter with protected silver coating

Brewster Angle Dispersing Prisms

The prisms are optimized for dispersion control in ultrafast systems. Their Brewster angle geometry ensures minimal reflection losses and high transmission for horizontally polarized beams.

  • High-quality fused silica construction
  • Designed for ultrafast pulse dispersion management
  • Compatible with compact prism compressor setups

Applications

  • Folded prism compressor configurations
  • Ultrafast pulse routing to autocorrelators
  • Beam diagnostics and alignment systems
  • Compact optical layouts in femtosecond laser labs

Beam Pickoff With D-shaped Mirror Components

beam attenuator using polarization optical set-up

Each component is selected for performance, precision, and compatibility with ultrafast optics. The modular nature of the setup allows users to tailor prism geometry and mirror positioning to suit specific beam routing needs. Optical Breadboard and fastening hardware is not included.

Compare Description Avail. Price Qty.
Extended Range, Ball Bearing Stages433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$423
Standard Borofloat 33 Metallic Mirrors10D20ER.2Silver Mirror, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Brewster Angle Dispersing Prisms for Ultrashort Pulses10LK10Brewster Angle Dispersing Prism, Ultrafast, LaK21, 25 mm, 370-2000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$668
Stainless Steel Slotted BasesB-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.90
Pedestal Base Clamping ForksPS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot
3 Weeks
$9.80
SM Vernier Micrometer HeadsSM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$329
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186
0.5 in. Optical Mounting PostsSP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
0.5 in. Optical Mounting PostsSP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
Hex-Driven Miniature Platform Mirror MountsU50-PPlatform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (3) 80-TPI Allen-Keys
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$457
Platform Mount Cup AdaptersUPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.10
Standard Optical Post HoldersVPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Standard Optical Post HoldersVPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Standard Optical Post HoldersVPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30