Vibration Isolator Selection Guide
Newport's broad offering of vibration isolation solutions includes active, passive, and elastomeric Vibration Isolators. Our S-2000 series pneumatic vibration isolator is the industry standard for vibration isolator performance and our broad offering of OEM vibration isolators are preferred by the world's leading semiconductor equipment, microscope and diagnostic instrument manufacturers. Our elastomeric vibration isolator solutions are preferred by the leading photovoltaic (PV) system integrators and metrology instrument manufacturers for their excellent balance of high load capacity, damping and vibration isolation performance.
We provide three application types for S-2000 Stabilizer™ Series vibration isolators: standard, cleanroom and non-magnetic to suit your various needs. With hybrid chamber design and laminar flow disks, the S-2000 vibration isolator provides you with industry leading vibration isolation performance, and is currently the one and only vibration isolator in the market that has an integrated, mechanical height adjustment system to allow improved table leveling, height control and compensation for non-level floors. For all S-2000 series vibration isolators we have also integrated built-in leveling indicators providing visual feedback ensuring the table is properly floating at the correct level.
Among our broad offerings of pneumatic vibration isolators there are also compact and OEM suitable I-500 series vibration isolator, economic LabLegs™ Air Mount Vibration Isolators and many others. Those vibration isolators use sealed air chamber to provide outstanding performance for your vibration isolation application.
Apart from pneumatic vibration isolator option, we provide mechanical, elastomeric vibration isolator and rigid table legs products.
Selecting a Vibration Isolator
Browse all of our standard Vibration Isolator models, or select a product family below to learn more about our products and capabilities. We also offer a complete line of Optical Tables and Optical Workstations.
| Series | Resonant Frequency Vertical/Horizontal | Load Range (Per 4 Isolators) | Applications | |
|---|---|---|---|---|
![]() |
S-2000 Stabilizer™ Series Vibration Isolator with Automatic Re-Leveling, Standard Version |
1 Hz / 1.5 Hz | 660–8000 lb (300–3636 kg) |
|
![]() |
S-2000 Stabilizer™ Series Vibration Isolator with Automatic Re-Leveling, Cleanroom Version |
1 Hz / 1.5 Hz | 660–8000 lb (300–3636 kg) |
|
![]() |
S-2000 Stabilizer™ Series Vibration Isolator with Automatic Re-Leveling, Non-magnetic Version | 1 Hz / 1.5 Hz | 660–8000 lb (300–3636 kg) |
|
![]() |
SL Series LabLegs™ Air Mount Vibration Isolators | 3.2 Hz / 1.5 Hz | 600–4800 lb (300–2180 kg) | Experiments requiring lower levels of vibration isolation with total loads less than 4800 lbs on a four leg system |
![]() |
I-500 Series Pneumatic Vibration Isolators | 1.6 Hz / 1.5 Hz | 500–2000 lbs (225–900 kg) |
|
![]() |
CM-225 Compact Pneumatic Vibration Isolator with Self-Leveling | 3.5 Hz / 3.5 Hz | 50–225 lb (22–100 kg) | Very low profile requirements |
![]() |
SLM Series Compact Air Mount without Self Leveling | 3.5 Hz (Vertical) | 100–19,200 lb (45–8727 kg) | Support equipment frames and breadboards |
![]() |
VIBe™ VIB320 Series Mechanical Vibration Isolators | 6.7 Hz / 6.3 Hz | 8–720 lb (4–326 kg) | Ideal for isolating microscopes and other sensitive lab instruments |
![]() |
NewDamp™ Series Constant Natural Frequency Elastomeric Vibration Isolators | 9 Hz / 4 Hz | 52–1800 lb (24–800 kg) | Excellent for applications that do not require the wider, low frequency isolation bandwidth of pneumatic or active isolation systems |
![]() |
RL Series LabLegs™ Rigid Optical Table Supports | 55 Hz / 45 Hz | 100–8000 lbs (45–3636 kg) |
|
Vibration Isolator Accessories
| Series | Features | |
|---|---|---|
![]() |
Air Compression Systems & Accessories for Pneumatic Isolators | Air compressors and leveling valves for optical table system |
![]() |
LabLegs™ Upgrade Kits | LabLeg accessories for upgrade |
Learn More About Newport Vibration Isolators
When you choose Newport Vibration Control solutions, you have chosen not only high quality and performance products, but also our committed product support. Newport's experienced support engineers will be glad to help you determine which product suits your needs. Simply call 877-835-9620, or contact us online to forward your feedback or questions.