Laser Safety Glasses Selection Guide

Overview

The human eye can be permanently damaged from direct or reflected light from lasers and incoherent light sources. There is a wide variety of laser wavelengths and power levels that can be encountered during photonics research and in industrial applications. We offer a large selection of Laser Safety Glasses to protect your eyes from damage when working with most lasers and light sources.


Frame Styles Comparison

Model Features & Benefits
F22_P4B05

F22 OTG (Over the Glasses)

  • Lightweight universal coverage and fit - comfortable over long term usage
  • Wide field of view for improved visibility
  • Fits over prescription eyewear
  • Meets ANSI Z136.1, ANSI Z87.1 and EN207
LV-F29-P1L12

F29

  • Lightweight universal coverage and fit - comfortable over long term usage
  • Wide field of view for improved visibility
  • Meets ANSI Z136.1 and EN207
Encore new photo

Rimmed

  • Stylish, comfortable
  • Fits over a majority of prescription eyewear
  • Meets ANSI Z136.1 and EN207
XC with insert

Semi-Rimmed (with insert in)

  • Extra comfort + extra coverage
  • Best wrap around coverage for a spectacle
  • Special coating for minimal fogging
  • MMT (multi-material molding technology) for wearer comfort
  • Meets ANSI Z136.1, Z87+ (high impact), EN207, and EN208
Flex Seal Goggle

Flex Seal

  • Silicone seal provides maximum comfort and airtight seal
  • Fits over prescription eyewear
  • Indirect ventilation system minimizes fogging
  • Meets ANSI Z136.1 and EN207
Lasersmith

Lasersmith

  • Maximum comfort and airtight seal
  • Fits over prescription eyewear
  • Indirect ventilation system minimizes fogging
  • Meets ANSI Z136.1 and EN207
LOTG

LOTG

  • Fits comfortably over prescription eyewear or can be worn as a stand-alone spectacle
  • Inclination adjustment
  • Earpiece (temple) length adjustment
  • Meets ANSI Z136.1 and Z87.1
LGF Full View

LGF Full View

  • One-piece polymer lens with integral molded sideshields
  • Fits over most prescription eyewear
  • Adjustable earpieces
  • Meets ANSI Z136.1, Z87.1, EN207 and EN208
R14_T1M01

R14 Goggles

  • Metal reinforced fit-over goggle - increased protection with M-rating
  • Foam and rubber seal options for increased comfort and easy replacement
  • Durable construction – reduces maintenance cost
  • Meets ANSI Z136.1 and EN207
LS6

LS6 Goggles

  • Anti-fog design provides a free flow of air from bottom to top of goggle
  • Fits over prescription eyewear
  • Foam pads are replaceable
  • Meets ANSI Z136.1 and EN207

Polycarbonate Eyewear

Model Lens Type Filter Color VLT Frame Style Laser Type Optical Density
LV-F22.P1C02* P1C02 Green 60% F22 OTG OD > 3 @ 780-810 nm
OD > 4 @ >810-860 nm
OD > 5 @ >860-900 nm
OD > 6 @ >900-940 nm
OD > 7 @ >940-1070 nm
OD > 6 @ >1070-1080 nm
OD > 4 @ >1080-1100 nm
LV-F22.P1E01* P1E01 Orange 40% F22 OTG OD > 7 @ 180-315 nm
OD > 6 @ >315-536 nm
OD > 5 @ >536-538 nm
OD > 4 @ >538-540 nm
LV-F22.P1F01* P1F01 Pink 35% F22 OTG OD > 5 @ 180-315 nm
OD > 5 @ >315-375 nm
OD > 3 @ >375-390 nm
OD > 4 @ 730-<755 nm
OD > 7 @ 755-840 nm
OD > 4 @ >840-855 nm
LV-F22.P1G04* P1G04 Clear 90% F22 OTG OD > 10 @ 180-315 nm
OD > 10 @ >315-384 nm
OD > 8 @ >384-388 nm
OD > 6 @ >388-392 nm
OD > 4 @ >392-396 nm
OD > 3 @ >396-400 nm
OD > 5 @ >5.25-14.0 µm
OD > 8 @ 10.6 µm
LV-F22.P1L02* P1L02 Brown 30% F22 OTG
  • Argon
  • Diode
  • Dye
  • Excimer
  • Nd:YAG
  • Ti:Saph
OD > 8 @ 180-315 nm
OD > 6 @ 315-532 nm
OD > 3 @ 808-890 nm
OD > 4 @ 890-940 nm
OD > 5 @ 940-980 nm
OD > 7 @ 980-1065 nm
LV-F22.P1L07* P1L07 Brown 10% F22 OTG
  • Argon
  • Alexandrite
  • Dye
  • Excimer
  • Nd:YAG
  • Ti:Saph
OD > 10 @ 180-315 nm
OD > 8 @ >315-534 nm
OD > 6 @ >534-540 nm
OD > 3 @ >540-545 nm
OD > 1 @ 630-<660 nm
OD > 2 @ 660-<680 nm
OD > 3 @ 680-<700 nm
OD > 4 @ 700-<715 nm
OD > 5 @ 715-<725 nm
OD > 6 @ 725-<735 nm
OD > 7 @ 735-<745 nm
OD > 8 @ 745-1120 nm
OD > 7 @ >1120-1130 nm
OD > 6 @ >1130-1135 nm
OD > 5 @ >1135-1145 nm
OD > 4 @ >1145-1155 nm
OD > 3 @ >1155-1165 nm
OD > 2 @ >1165-1180 nm
OD > 1 @ >1180-1210 nm
LV-F22.P1L12* P1L12 Green 30% F22 OTG
  • Diode
  • Nd:YAG
  • Er:YAG
OD > 9 @ 180-315 nm
OD > 6 @ >315-445 nm
OD > 4 @ 700-<720 nm
OD > 5 @ 720-<735 nm
OD > 6 @ 735-<745 nm
OD > 7 @ 745-<755 nm
OD > 8 @ 755-1100 nm
LV-F22.P1L15* P1L15 Green 25% F22 OTG OD > 9 @ 180-315 nm
OD > 5 @ >315-450 nm
OD > 3 @ >450-460 nm
OD > 1 @ 620-<650 nm
OD > 2 @ 650-<680 nm
OD > 3 @ 680-<690 nm
OD > 4 @ 690-<700 nm
OD > 5 @ 700-<720 nm
OD > 6 @ 720-<755 nm
OD > 7 @ 755-1090 nm
LV-F22.P1M01* P1M01 Blue 35% F22 OTG
  • Diode
  • Nd:YAG
  • Disc
  • Fiber
  • CO2
OD > 10 @ 180-315 nm
OD > 8 @ >315-385 nm
OD > 4 @ >385-400 nm
OD > 2 @ 780-<840 nm
OD > 3 @ 840-<920 nm
OD > 4 @ 920-2550 nm
OD > 2 @ >2.55-5.2 µm
OD > 4 @ 5.2-11.5 µm
LV-F22.P1M02* P1M02 Grey 45% F22 OTG OD > 9 @ 180-315 nm
OD > 4 @ 1002-<1020 nm
OD > 6 @ 1020-<1030 nm
OD > 7 @ 1030-1070 nm
OD > 6 @ >1070-1080 nm
OD > 4 @ >1080-1096 nm
OD > 6 @ 9.0-11.5 µm
LV-F22.P1P10* P1P10 Blue 16% F22 OTG
  • Diode
  • Nd:YAG
  • Disc
  • Fiber
  • CO2
OD > 10 @ 180-315 nm
OD > 8 @ 315-385 nm
OD > 4 @ 385-400 nm
OD = 1-2 @ 640-700 nm
OD > 2 @ 730-770 nm
OD > 3 @ 770-800 nm
OD > 4 @ 800-840 nm
OD > 5 @ 840-880 nm
OD > 6 @ 880-960 nm
OD > 7 @ 960-1030 nm
OD > 8 @ 1.03-1.4 µm
OD > 4 @ 1.4-3.6 µm
OD > 3 @ 3.6-4.8 µm
OD > 4 @ 4.8-11.5 µm
LV-F29.P1L12* P1L12 Green 30% F29 OTG OD > 9 @ 180-315 nm
OD > 6 @ >315-445 nm
OD > 4 @ 705-<720 nm
OD > 5 @ 720-<735 nm
OD > 6 @ 735-<745 nm
OD > 7 @ 745-<755 nm
OD > 8 @ 755-1100 nm
G3984* 100 Clear 89% LGF Full View
  • CO2
OD > 9 @ 190–360 nm
OD > 5 @ 9–11.1 µm
OD > 7 @ 10.6 µm
LOTG-ARGON/KTP 103 Orange 50% LOTG
  • Argon
  • 532 nm
OD 7 @ 190–532 nm
OD 5 @ 10.6 µm
G3986* 104 Light Magenta 45% LGF Full View
  • IR Diode
OD >7 @ 190–380 nm
OD >4 @ 755–855 nm
OD >7 @ 780–840 nm
G2219* 107 Green 16% LGF Full View
  • Diode
  • Telecom
  • YAG
OD > 3 @ 804–1300 nm
OD > 5 @ 1064 nm
OD > 4 @ 1300-1700 nm
OD 2 @ 1700-1900 nm
G3982* 108 Green 32% LGF Full View
  • NdGa:YAG
OD >9 @ 190–420 nm
OD >1 @670 nm
OD >5 @ 770–810 nm
OD >7 @ 810–1100 nm
OD >10 @ 1064 nm
OD >5 @ 9–11.1 µm
OD >7 @ 10.6 µm
G70108* Flex Seal
31-80108* XC
G3983* 111 Brown 8% LGF Full View
  • Argon
  • NdGa:YAG
OD > 9 @ 190-520 nm
OD > 7 @ 520-532 nm
OD > 3 @ 710-750 nm
OD > 5 @ 750-800 nm
OD > 6 @ 800-850 nm
OD > 7 @ 850-1080 nm
OD > 7 @ 10600 nm
OD > 5 @ 9,000-11100 nm
31-80111* XC
LOTG-DYE2/CM 117 Red 10% LOTG
  • Argon
  • 532 nm
  • Dye
  • Krypton
  • CO2
  • Excimer
OD 7+ @ 190–380 nm
OD 4+ @ 450–585 nm
OD 5 @ 10.6 µm
31-30135* 135 Aqua 52% LGF Full View
  • Red Diode Align
OD 1-2 @ 625-680 nm
31-80137* 137 Lime 68% XC
  • Nd:YAG
OD > 4 @ 841-869 nm
OD > 5 @ 870-919 nm
OD > 7 @ 920-1064 nm
OD > 7 @ 10600 nm
OD > 4.2 @ 1065-1088nm
G30152 152 Light Blue 40% LGF Full View
  • HeNe Align
OD 7 @ 190-380nm
OD 1-2 @ 633nm
OD 4-5 @ 670-680nm
OD 5 @ 10,600nm
31-80155* 155 Light Tan 40% XC
  • Nd:YAG
  • 532nm Align
OD 3-3.5 @ 532 nm
OD > 7 @ 1064 nm
OD > 5 @ 10600 nm
OD > 7 @ 190-380 nm
G3390 156 Blue Green 22% LGF Full View
  • Argon Align
  • Krypton Align
OD > 1.6 @ 488 nm
OD > 1 @ 514.5 nm
OD > 1.5 @ 647.1 nm
OD > 1.7 @ 676.4 nm
31-70162* 162 Green-Blue 57% Flex Seal
  • YAG
  • 800 nm Diode
OD > 8 @ 200-400 nm
OD > 5 @ 401-415 nm
OD > 6 @ 800 - 825 nm
OD > 6 @ 920 - 1064 nm
OD > 6 @ 10.6 µm

Glass Eyewear

Model Lens Type Filter Color VLT Frame Style Laser Type Optical Density
LV-R14.T1M01* T1M01 Brown 23% R14 Goggle
  • Argon
  • Dye
  • Excimer
  • Fiber
  • Nd:YAG
OD > 10 @ 180-315 nm
OD > 8 @ 315-532 nm
OD > 3 @ 808-890 nm
OD > 5 @ 890-940 nm
OD > 6 @ 940-1000 nm
OD > 7 @ 1000-1400 nm
OD > 4 @ 1.4 - 3.0 µm
OD > 5 @ 3.0 - 11.5 µm
LV-R14.T1Q01* T1Q01 Green 32% R14 Goggle
  • Diode
  • Disc
  • Dye
  • Fiber
  • Ho:YAG
  • Er:YAG
OD > 2-3 @ 633 nm
OD > 7 @ 690-795 nm
OD > 9 @ 795-1100 nm
OD > 8 @ 1100-1200 nm
OD > 7 @ 1200-1320 nm
OD > 3 @ 1320-1550 nm
OD > 4 @ 10.6 µm
LV-R14.T2K02* T2K02 Clear 71% R14 Goggle
  • Diode
  • Disc
  • Dye
  • Fiber
  • Ho:YAG
  • Er:YAG
OD > 3 @ 850-900 nm
OD > 4 @ 900-950 nm
OD > 5 @ 950-1000 nm
OD > 7 @ 1000-1050 nm
OD > 8 @ 1050-1400 nm
OD > 4 @ 1.4-11.5 µm
LS696* 96 Light Gray 75% LS6 Goggle
  • Nd:YAG
  • Holmium
  • Erbium
  • CO2
  • Telecom
OD > 4 @ 950-2300 nm
OD >4 @ 2850-10600 nm
OD >5 @ 1040-1550 nm
OD >5 @ 10600 nm

* Denotes products that are CE certified