Laser Diode Instrumentation Guide
Newport and ILX Lightwave Offer the Widest Range of High Quality Precision Laser Diode Control Instrumentation Available
Laser Diode Instrumentation is used to precisely control a laser diodes optical output, while protecting the laser diode from thermal or electrical damage while operating. We offer a wide variety of Laser Diode Mounts and fixtures for mounting your diode that are compatible with our laser diode drivers and controllers. We also offer accessories and cables with standard compatibility with our instruments and mounts.
Types of Laser Diode Instruments
Laser Diode Instruments can be broken into five categories. Laser Diode Drivers are used to control the current supplied to a laser diode. Laser Diode Temperature Controllers are used to control a thermoelectric cooler (TEC), that is either imbedded in the laser diode package or is integrated into the laser diode mount. Laser Diode Controllers include both a laser diode driver and a laser diode temperature controller in a single device. Pulsed Laser Diode Drivers are used to modulate a laser diode by pulsing it's driver current. Modular Laser Diode Controllers are multi-channel instruments that can be configured with a laser diode driver, temperature control modules, or combo laser diode driver and temperature controller modules. Newport also offers a variety of Laser Diode Control Kits which contain all the necessary current and temperature controllers as well as cables and mounting accessories needed in one convenient package. For volume testing of laser diodes we offer Laser Diode Burn-in Racks. For high power laser diode, bars, and stacks we offer High Power Laser Diode Instrumentation.
Laser Diode Drivers
| Model | Max. Current / Compliance Voltage | Best Output Noise | Modulation | Remote Interface | Laser Diode Protection | |
|---|---|---|---|---|---|---|
![]() |
LDX-3200 Series | 4000 mA / 15 V | < 2 µA rms | up to 250 kHz | GPIB |
|
![]() |
LDX-3500B Series | 6000 mA / 7 V | < 2 µA rms | up to 500 kHz | USB |
|
![]() |
LDX-3412 | 200 mA / 6 V | < 2 µA rms | Not available | Not available |
|
![]() |
LDX-3620B | 500 mA / 5 V | < 70 nA rms | up to 1000 kHz | Not available |
|
Combination Laser Diode Controllers
Integrated precision laser diode driver and high stability temperature controller
| Model | Maximum Laser Current / TEC Power | Best Current Output Noise | Temperature Stability | Remote Interface | Laser Diode Protection | |
|---|---|---|---|---|---|---|
![]() |
LDC-37X6 Laser Driver and Temperature Controllers | 20000 mA / 128 W | < 10 µA rms | ±0.002°C or better short-term (1 hour) ±0.003°C or better long-term (24 hour) |
USB and GPIB |
|
![]() |
LDC-3700C Series | 4000 mA / 32 W | < 2 µA rms | 0.004°C or greater short-term (1 hour) 0.01°C or greater long-term (24 hour) |
USB and GPIB |
|
![]() |
6100 Series | 1500 mA / 32 W | < 1.2 µA rms | 0.0009°C or greater short-term (1 hour) 0.003°C or greater long-term (24 hour) |
USB |
|
High-Power Laser Diode Drivers
| Model | Maximum Current / Compliance Voltage | Modulation | Remote Interface | Laser Diode Protection | |
|---|---|---|---|---|---|
![]() |
LDX-36000 Series | 125 A (CW) / 35 V 220 A (QCW) / 35 V |
QCW operation up to 1000 Hz | GPIB |
|
Pulsed Diode Drivers
| Model | Maximum Current / Compliance Voltage | Maximum Duty Cycle | Pulse Width Range | Remote Interface | |
|---|---|---|---|---|---|
![]() |
LDP-3830 | 5000 mA / 20 V | 5% | 25 ns to 1µs | USB and GPIB |
![]() |
LDP-3840B | 3000 mA / 10 V | 10% | 100 ns to 10 ms | GPIB |
![]() |
LDP-3811 Series | 500 mA / 25 V | 100% | 0.1 µs to 1000 µs | GPIB |
Thermoelectric Temperature Controllers
| Model | Maximum Power | Temperature Range | Temperature Stability | Control Algorithm | Remote Interface | |
|---|---|---|---|---|---|---|
![]() |
3700 Series | 336 W | -100°C to 250°C | 0.0009°C or greater short-term (1 hour) 0.0019°C or greater long-term (24 hour) |
Fully programmable digital PID control loop | USB |
![]() |
LDT-5900 Series | 120 W | -50°C to 250°C | 0.005°C or greater long-term (24 hour) | Fully programmable digital PID control loop | GPIB and RS-232 |
![]() |
LDT-5900C Series | 60 W | -100°C to 200°C | 0.001°C or greater short-term (1 hour) 0.002°C or greater long-term (24 hour) |
Fully programmable digital PID control loop | USB and GPIB |
![]() |
LDT-5500B Series | 50 W | -99°C to 199.9°C | 0.001°C or greater long-term (24 hour) 0.002°C or greater long-term (24 hour) |
Smart Integrator, Hybrid PI | USB |
![]() |
LDT-5416 Series | 16 W | 0°C to 199.9°C | 0.005°C or greater short-term (1 hour) 0.01°C or greater long-term (24 hour) |
Smart Integrator, Hybrid PI | Not available |
Modular Laser Diode Controllers
| Model | # of Channels | Maximum Current / Compliance Voltage | Maximum TEC Power | Temperature Stability | Remote Interface | |
|---|---|---|---|---|---|---|
![]() |
LDC-3908 Series | 8 independent channels with up to 16 isolated outputs | 3000 mA / 6 V | 24 W | -99.9°C to 199.9°C | GPIB and RS-232 |
![]() |
LDC-3916 Series | 16 independent channels with up to 32 isolated outputs | 3000 mA / 6 V | 24 W | -99.9°C to 199.9°C | GPIB and RS-232 |
Laser Diode Modules
Newport does not fabricate laser diodes but carries a number of TO-Can, and pigtailed laser diodes with a variety of wavelengths so that the customers do not have to shop around multiple vendors.
| Model | Features & Benefits | |
|---|---|---|
![]() |
Laser Diode, TO-56/9, Blue, Visible, Infrared |
|
![]() |
Fiber Pigtailed Laser Diodes |
|