Compare Model Drawings, CAD & Specs Wavelength Range Mirror Size Thickness Surface Quality Surface Flatness Availability Price
$161
In Stock
488-694 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig λ/10 at 632.8 nm
In Stock
$167
In Stock
700-950 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig λ/10 at 632.8 nm
In Stock
$226
In Stock
488-694 nm Ø25.4 mm 6.0 mm 10-2 scratch-dig λ/20 at 632.8 nm
In Stock
$230
In Stock
700-950 nm Ø25.4 mm 6.0 mm 10-2 scratch-dig λ/20 at 632.8 nm
In Stock
$467
In Stock
488-694 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
In Stock
$420
In Stock
700-950 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
In Stock
$484
In Stock
488-694 nm Ø50.8 mm 12.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
In Stock
$509
In Stock
700-950 nm Ø50.8 mm 12.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
In Stock
$1,155
700-950 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
$1,242
488-694 nm Ø76.2 mm 14.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
$1,284
In Stock
700-950 nm Ø76.2 mm 14.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
In Stock
$2,194
In Stock
488-694 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig λ/10 at 632.8 nm
In Stock
$2,407
In Stock
700-950 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig λ/10 at 632.8 nm
In Stock
$2,888
488-694 nm Ø101.6 mm 17.7 mm 10-5 scratch-dig λ/20 at 632.8 nm
$3,061
700-950 nm Ø101.6 mm 17.7 mm 10-5 scratch-dig λ/20 at 632.8 nm
$6,174
In Stock
488-694 nm Ø152.4 mm 23.5 mm 10-5 scratch-dig λ/20 at 632.8 nm
In Stock

Specifications

  • Wavelength Range
    BD1: 488-694 nm, BD.2: 700-950 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm
  • Material
    Zerodur
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Damage Threshold
    BD.1: 500 W/cm² CW, 3 J/cm² @ 10 ns, 10 Hz, 532 nm
    BD.2: 1000 W/cm² CW, 4 J/cm² @ 10 ns, 10 Hz, 800 nm
  • Cleaning

Features

Zerodur Substrate

Zerodur® is a unique glass-ceramic material with a nearly zero coefficient of thermal expansion and excellent homogeneity of this coefficient throughout its entire piece. It is the best choice when extreme thermal stability is required or for environments with large temperature fluctuations. For more information, please see our Optical Materials technical note.

Visible Broadband Dielectric Coating

Our BD.1 visible broadband dielectric coating reflects all visible laser lines in the range of 488 to 694 nm with greater than 99% efficiency for s-polarization and 98% for p-polarization at 0 - 45° angle of incidence. 

NIR Broadband Dielectric Coating

Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for s-polarization and 97% for p-polarization from 700 – 950 nm at 0 – 45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser.

Select the Specification Level Required

Newport offers a choice of substrates to match your requirements. When preservation of wavefront and low scatter is critical, consider our 1-, 2-, and 3-inch mirrors with λ/20 flatness and 10-2 scratch-dig. For less demanding applications, our λ/10, 15-5 substrates provide excellent performance at a lower cost. 4-inch and 6-inch mirrors are also offered as standard dielectric mirrors.