By taking advantage of advanced polishing techniques and high volume manufacturing, Economy Broadband Mirrors are a truly cost effective offering with good optical performance.
- RS, avg>99% @ 488-694 nm or 700-950 nm
- Substrate flatness & surface quality λ/10, 40-20
- Available in diameter 12.7 mm, 25.4 mm
- Special high damage threshold all dielectric coating
- Ideal for medical device manufacturers & general lab use See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D620BD.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620BD.1-PK | |||||
![]() | 05D620BD.2 | In Stock | ||||
![]() | 05D620BD.2-PK | In Stock | ||||
![]() | 10D620BD.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620BD.1-PK | In Stock | ||||
![]() | 10D620BD.2 | In Stock | ||||
![]() | 10D620BD.2-PK | In Stock |
Notes:
For cost-saving 10 packs, click here
Square mirror, elliptical mirror, and D-shaped mirror are also available.
Specifications
Features
Maximum Value Optics
Newport's economy class of optics includes mirrors, lenses, objectives, and prisms. They were developed for customers who require inexpensive yet effective optics to perform prototyping, basic optical demonstrations or experiments. The performance of our economy class of optics is equivalent to many other commercially available products at similar prices. They provide maximum value while delivering the quality associated with Newport products. For more information, refer to Economy Optics Selection Guide.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Durable Dielectric Coatings
All dielectric coating construction is physically more durable than standard metallic coatings. Dielectric mirrors are more resistant to humidity, thermal changes, abrasion, salt exposure and laser damage. They can also endure repeated cleaning without damage.