Tiny Picomotor™ linear actuators are a smaller-sized vacuum compatible version of our standard Picomotor actuators. They offer the same exceptional precision, small step sizes, and set-and-forget stability as the standard Picomotor actuators but in an ultra compact package.
- Vacuum compatible picomotor linear actuator
- Ultra-compact design
- Set-and-forget long-term stability
- 30 nm positioning resolution
- Substantial force
- Easy-to-use, flexible motion controllers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8353-UHVPiezo Actuator, Tiny Picomotor, 0.5 in. Travel, Ultra-High Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8353-VPicomotor Actuator, Tiny, 0.5 in. Travel, Vacuum-Compatible | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Travel Range12.7 mm
- Minimum Incremental Motion<30 nm
- Maximum Speed1.2 mm/min
- Axial Load Capacity13 N
- Frequency2 kHz
- Operating Temperature10-40°C
Features
<30 nm Positioning Resolution
Our Picomotor actuators have a step size of less than 30 nm per step, allowing for very small, controlled movements. Note that the step size for open-loop picomotors varies from step to step and between forward and backward directions, and is directly related to payload – hence, position feedback should be provided by an external signal when operating an open-loop picomotor. For vacuum applications requiring absolute position calibration and high repeatability, consider a Vacuum Compatible Closed-Loop Picomotor actuator.
Teflon or Kapton Wires
All of our vacuum compatible and ultra-high vacuum compatible Picomotor actuators come with short, Teflon-coated leads so you can make connections to your vacuum-chamber feedthrough. If, however, you are working with X-rays or other high-radiation applications, we offer versions with Kapton-coated wire extensions.
Easy-to-use Flexible Motion Controllers and Drivers
Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.
Set-and-forget stability with virtually no backlash
The Tiny Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your set-up will stay put, even when you power down your system.
Resources
Tutorials
Technical Notes
Literature
Nanopositioning Solutions(9.3 MB, PDF) 8353-UHV Datasheet(914.8 kB, PDF) Picomotor FAQ(3.1 MB, PDF)