Compare Model Drawings, CAD & Specs Diameter Antireflection Coating Thickness Surface Flatness Surface Quality Availability Price
$139
12.7 mm Uncoated 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$172
12.7 mm 245-440 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$146
12.7 mm 430-700 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$162
12.7 mm 650-1000 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$162
12.7 mm 1000-1550 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$191
25.4 mm Uncoated 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$230
25.4 mm 245-440 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$202
25.4 mm 430-700 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$216
25.4 mm 650-1000 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$216
25.4 mm 1000-1550 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$433
50.8 mm Uncoated 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$495
50.8 mm 245-440 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$450
50.8 mm 430-700 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$473
50.8 mm 650-1000 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$473
50.8 mm 1000-1550 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
$130
5.0 mm Uncoated 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$145
5.0 mm 250-450 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$145
5.0 mm 425-675 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$145
5.0 mm 250-700 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$116
10.0 mm Uncoated 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$136
10.0 mm 250-450 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$136
10.0 mm 425-675 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$136
10.0 mm 250-700 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$117
12.5 mm Uncoated 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$138
12.5 mm 250-450 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$138
12.5 mm 425-675 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$138
12.5 mm 250-700 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$133
15.0 mm Uncoated 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$151
15.0 mm 250-450 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$151
15.0 mm 425-675 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$151
15.0 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$139
20.0 mm Uncoated 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$162
20.0 mm 250-450 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$162
20.0 mm 425-675 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$162
20.0 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$147
25.0 mm Uncoated 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$167
25.0 mm 250-450 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$167
25.0 mm 425-675 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$167
25.0 mm 250-700 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$174
30.0 mm Uncoated 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$200
30.0 mm 250-450 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$200
30.0 mm 425-675 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$200
30.0 mm 250-700 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$201
40.0 mm Uncoated 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$224
40.0 mm 250-450 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$224
40.0 mm 425-675 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$224
40.0 mm 250-700 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$252
50.0 mm Uncoated 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$273
50.0 mm 250-450 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$273
50.0 mm 425-675 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$273
50.0 mm 250-700 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$205
12.5 mm 250-425 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$195
6 Weeks
12.5 mm 425-675 nm 2.00 mm λ/10 @ 632.8 nm 20-10 scratch-dig
6 Weeks
$174
7 Weeks
12.5 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
7 Weeks

Features

UV Fused Silica for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. Compared with other optical glasses (like N-BK7), UV Fused Silica has very low autofluoresence and scattering.

Broadband Coatings for UV, VIS, NIR & IR Applications

Five anti-reflection coatings are available on both sides of the window, covering the spectrum range from 245 nm to 1550 nm.