UV Fused Silica Plano-Convex Cylindrical Lenses

Our UV Fused Silica Cylindrical Lenses are available in many shapes, uncoated or coated. Rectangular, plano-convex and plano-concave cylindrical lenses feature λ/2 and λ/4 surface accuracy in the Y- and X-axis, respectively, 40-20 scratch-dig surface quality, and they can be coated with a variety of multi-layer antireflection coatings. Circular, plano-convex cylindrical lenses feature 60-40 scratch-dig surface quality and can be coated with a multi-layer broadband UV antireflection coating. UV Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195-2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities and excellent transmittance in the ultraviolet region. Also, it will not fluoresce under UV light and is resistant to radiation.

Showing 28 products in 5 families