Our unmounted high-energy pinholes are fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth hole with extremely low ellipticity is produced using laser drilling techniques.
- High laser damage threshold molybdenum
- Ultra-thin substrate minimizes laser power loss
- Smooth hole with extremely low ellipticity See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PH-1.0High-Energy Pinhole, Molybdenum, 1 µm, Unmounted | In Stock | ||||
![]() | PH-5High-Energy Pinhole, Molybdenum, 5 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-10High-Energy Pinhole, Molybdenum, 10 µm, Unmounted | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-15High-Energy Pinhole, Molybdenum, 15 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-20High-Energy Pinhole, Molybdenum, 20 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-25High-Energy Pinhole, Molybdenum, 25 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-30High-Energy Pinhole, Molybdenum, 30 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-40High-Energy Pinhole, Molybdenum, 40 µm, Unmounted | In Stock | ||||
![]() | PH-50High-Energy Pinhole, Molybdenum, 50 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-75High-Energy Pinhole, Molybdenum, 75 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-100High-Energy Pinhole, Molybdenum, 100 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-SETHigh-Energy Pinhole Set, Molybdenum, Unmounted |
Specifications
- TypeHigh Energy Pinhole
- MountingUnmounted
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use
or Pinhole Mounts
Features
High Damage Threshold
Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.
Compatible With 900 Series Pinhole Mount
These high energy unmounted Molybdenum pinholes are compatible with our