Compare Model Drawings, CAD & Specs Availability Price
V-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
$156
In Stock
In Stock
V-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
$171
In Stock
In Stock

Features

One Size Fits All

The VLH V-Groove Lens Holders can hold optics of almost any size or configuration. Optics are automatically registered and held gently, but firmly, between a kinematically designed V-shaped mounting base and a Delrin V-block that is secured into place using the top thumbscrew. The top crossbar slides along the guide rods smoothly without jamming or wobbling and locks easily into place by turning the side thumbscrews.

Holds Cylindrical Devices

The double V-shaped mounting base can also be used to hold lens tube-mounted lenses or cylindrical lasers.