Compare Model Drawings, CAD & Specs Optic Diameter Drive Type Adjustment Screw Thread Sensitivity Availability Price
$748
In Stock
25.4 mm Not Included
In Stock
$806
In Stock
25.4 mm Knob, locking 100 TPI 4.9 arc sec
In Stock
$1,333
In Stock
25.4 mm Micrometer 51 TPI 9.7 arc sec
In Stock
$909
In Stock
50.8 mm Not Included
In Stock
$964
2 Weeks
50.8 mm Knob, locking 100 TPI 3.3 arc sec
2 Weeks
$1,485
In Stock
50.8 mm Micrometer 51 TPI 6.5 arc sec
In Stock

Specifications

  • Mechanism
    Gimbal
  • Optic Diameter
    2
  • Adjustments
    θx, θy
  • Optic Loading
    Rear
  • Material
    Anodized Aluminum
  • Thread Type
    1/4-20 (M6) SLOT

Features

Keep Your Hands Out of Harms Way

Top adjust mounts have their adjustment screws located above where the optic is held so that your hands never have to cross into the beam path area.

Your Choice of Actuator - Or Not

VGM series Top-Adjust Gimbal Mounts are offered in three choices. For applications requiring a user-supplied actuator, VGM mounts can be ordered without actuators. 

Model Included Actuators
 -AJS  AJS100-0.5
 -BM  BM17.04N
 -N  N/A